Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
763703-C
CASTING COVER
763703-C
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
763703-C
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
3.504
Product height mm
89.000
Product length in
7.205
Product length mm
183.000
Product width in
7.205
Product width mm
183.000