Product specifications
Characteristic | Value | Description |
|---|---|---|
| Contains pistons | NO | NO |
| Describes displacement | 42 1/cm3 | |
| Equipped wt Speed Ring | 2 | No |
| factor used for pricing | 0,90 | |
| leading prod price dependency | 8000128 | 8000128 |
| Size/Dimensions | L10.6XW10.4XH10.8 CM | |
| Used for product grouping ecom | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |