Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Comp valve block HPRV port A | 1 | Standard |
| Comp valve block HPRV port B | 1 | Standard |
| Control | RB | Pressure response |
| Control orifice | G | 1,85 [.073] diameter |
| Control special features | 0 | No special features |
| CPRV composite valve block | 1 | Standard |
| CPRV setting | B | 11 bar [160 lbf/in2] - standard |
| Design code | A | A |
| Design type | 0 | Ball-guide (model 76) |
| Displacement | 76 | 7.616 cid (124.80 cc) |
| End cover and comp valve block | B | Standard end cover, composite valve block with low-rate shuttle valve springs |
| Flow rate gpm | 91.5 | |
| Flow rate lpm | 346.3 | |
| HPRV setting port A | M | 414 bar [6000 lbf/in2] |
| HPRV setting port B | M | 414 bar [6000 lbf/in2] |
| Identification on unit | 0 | Standard |
| Main ports | B | [1.00] SAE 4-bolt split flange port, high pressure series (code 62) |
| Maximum output speed | 2775 | |
| Maximum temperature C | 82.20 | |
| Maximum temperature F | 180.00 | |
| Minimum swashplate angle | M | 7 degrees |
| Model Code 1 | ACE764013MBB1B1M1MRBGG0000B0A | |
| Output shaft | 13 | 13 tooth 8/16 pitch spline (model 76) |
| Output torque lbf in | 7272.7 | |
| Output torque Nm | 821.7 | |
| Paint and packaging | Painted primer blue (standard) | |
| Paint and packaging | B | Painted primer blue (standard) |
| Pressure set for presure resp | G | 241 bar [3500 lbf/in2] |
| Product height in | 12.300 | |
| Product height mm | 312.420 | |
| Product length in | 16.350 | |
| Product length mm | 415.290 | |
| Product Series | ACE | Heavy duty hydrostatic variable displacement motor |
| Product width in | 11.960 | |
| Product width mm | 303.784 | |
| Special Features | 00 | No special features |
| Speed sensor | 0 | No speed sensor |
| Type | 4 | Variable displacement motor |
| Working pressure bar | 414 | |
| Working pressure psi | 6000 |
