Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Inside diameter IN | 0.730 |
| Inside diameter MM | 18.542 |
| Item type | Seal |
| Outside diameter IN | 1.020 |
| Outside diameter MM | 25.908 |
| Product height in | 1.020 |
| Product height mm | 25.908 |
| Product length in | 0.059 |
| Product length mm | 1.499 |
| Product material | Synthetic rubber |
| Product width in | 1.020 |
| Product width mm | 25.908 |
| Thickness IN | 0.059 |
| Thickness MM | 1.499 |
