Product specifications
Characteristic | Value | Description |
|---|---|---|
| Contains pistons | N/A | |
| Describes displacement | N/A | |
| Equipped wt Speed Ring | N/A | |
| factor used for pricing | N/A | |
| Force at Test Length | 3296,790 N | |
| leading prod price dependency | N/A | |
| Material | EN 10270-2 VDSICR | EN 10270-2 V |
| Number of active Coils | 3,84 PC | |
| Remarks | HMS-130 CLASS 3.1 | HMS-130 CLAS |
| Spring, Inside Diameter | 48,0000 mm | |
| Spring, Length Test | 55,1500 mm | |
| Spring, Length unloaded | 100,2100 mm | |
| Spring, Outside Diameter | 65,0000 mm | |
| Spring, Rate | 73,170 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Used for product grouping ecom | N/A | |
| Wire, Diameter | 8,5000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |