
MOTOR-VAR-DISPL 51MV110
764308
Model code: 51V110-R-C8-N-K1-A3-C-E-B9-NNN-038-AA-F0-26-27
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
764308
Product specifications
Characteristic | Value | Description |
|---|---|---|
| S51M CNTRLRP FOR SERVICE | E | E |
| S51M CONTROL FOR SERVICE | K1 | K1 |
| S51M ENDCAP FOR SERVICE | R | R |
| S51M LFV FOR SERVICE | F0 | F0 |
| S51M LOOPLL FOR SERVICE | AA | AA |
| S51M MAXDISP FOR SERVICE | N | N |
| S51M MINDISP FOR SERVICE | 038 | 038 |
| S51M ORIFICE FOR SERVICE | B9 | B9 |
| S51M PCORSET FOR SERVICE | 27 | 27 |
| S51M PRODUCT FOR SERVICE | 51V110 | 20:200bar |
| S51M SERVORP FOR SERVICE | A3 | A3 |
| S51M SHAFT FOR SERVICE | C8 | C8 |
| S51M SHF FOR SERVICE | NNN | NNN |
| S51M THRESP FOR SERVICE | C | C |
| S51M THRESSET FOR SERVICE | 26 | 26 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |