Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
764617
KIT - STROKE ADJUSTER WITHKNOB
764617
Tools
Add to comparison
Add to comparison
764617
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Package contents
Stroke adjuster
Product height in
13.780
Product height mm
350.000
Product length in
33.465
Product length mm
850.000
Product width in
13.780
Product width mm
350.000