765A6700DWG/15
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
765A6700DWG/15
Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Pressure Operated |
| Application | Die casting & foundry, machine tool, marine/offshore, press, primary metal, plastics, pulp & paper, test equipmen |
| Body material | Cast Iron |
| Design code | 21 |
| Feature | Reduce installation costsEliminate external leakageBoost resistance to contamination |
| Flow rate | 120 l/min |
| Fluid Cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum Oils |
| Interface | ISO4401-07 |
| Leakage | Standard |
| Light | No |
| Model Code | DGMPC-7-ABK-BAK-21 |
| Pressure Rating | 315 bar |
| Product Height | 3.14 in |
| Product Length/Depth | 8.97 in |
| Product Type | SystemStak Valves |
| Product Volume | 99.707 in³ |
| Product Weight | 14.33 lb |
| Product Width | 3.54 in |
| Seal material | Buna-N |
| Size | D07 |
| Special features | None |
| Spool Monitor Switch | None |
| Stage | Single Stage |
| Sub-brand | None |
| Trade Name | DGMPC-7 21 Design |
| Valve Mount Type | Subplate/manifold mounted |
| Working temperature - max | 80 °C |
| Working temperature - min | 0 °C |