COMPRESSION SPRING
766139
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
766139
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 154,700 N | |
| Material | 17223/1-C | 17223/1-C |
| Number of active Coils | 4,90 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 18,0000 mm | |
| Spring, Length Test | 16,9300 mm | |
| Spring, Length unloaded | 48,0000 mm | |
| Spring, Outside Diameter | 22,2000 mm | |
| Spring, Rate | 4,980 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 2,1000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |