COMPRESSION SPRING
766147
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
766147
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 167,600 N | |
| Material | 17223/1-C | 17223/1-C |
| Number of active Coils | 4,70 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 18,0000 mm | |
| Spring, Length Test | 17,4100 mm | |
| Spring, Length unloaded | 42,4600 mm | |
| Spring, Outside Diameter | 22,5000 mm | |
| Spring, Rate | 6,690 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 2,2500 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |