COMPRESSION SPRING
766154
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
766154
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 189,500 N | |
| Material | 17223/1-C | 17223/1-C |
| Number of active Coils | 4,70 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 18,0000 mm | |
| Spring, Length Test | 18,4300 mm | |
| Spring, Length unloaded | 40,8000 mm | |
| Spring, Outside Diameter | 22,8000 mm | |
| Spring, Rate | 8,470 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 2,4000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |