SHAFT 90MF042 STR KEY,THD M8 (K4)
770347
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
770347
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Describes displacement | 42 1/cm3 | |
| Describes the design | STRAIGHT KEY | STRAIGHT KEY |
| Double Seal Lip | NO | NO |
| factor used for pricing | 0,89 | |
| leading prod price dependency | 787127 | 787127 |
| Special Length | NO | NO |
| Special Thread | YES | YES |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |