Danfoss
7705X3
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
7705X3
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Tee | |
| Application | Hydraulic, instrumentation, and chemical processing. Highly recommended for high pressure and high vibration applications. | |
| Brand | Danfoss | |
| Certification(s) | SAE 080401 | |
| End Size 1 | 3/8 IN | |
| End Size 2 | 3/8 IN | |
| End Size 3 | 3/8 IN | |
| End type 1 | Line/Hose/Tube | |
| End type 2 | Line/Hose/Tube | |
| End Type 3 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .47 in | |
| Hex Size 2 | .4375 in | |
| Item type | Line/Hose/Tube /Line/Hose/Tube /Line/Hose/Tube Tee Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.3 in | |
| Product Length/Depth | 2.06 in | |
| Product material | Carbon Steel | |
| Product Type | Union Tee | |
| Product Volume | .169 in³ | |
| Product Weight | .063 lb | |
| Product Width | .063 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 3/8-24 | |
| Thread Size 2 | 3/8-24 | |
| Thread Size 3 | 3/8-24 | |
| Trade Name | Ermeto | |
| Tube OD 1 | .19 in | |
| Tube OD 2 | .19 in | |
| Tube OD 3 | .19 in | |
| UNSPSC | 40183100 | |
| UPC | 725975054116 |