Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
77122-003
DR SHF SPL
77122-003
Tools
Add to comparison
Add to comparison
77122-003
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
1.120
Product height mm
28.448
Product length in
10.500
Product length mm
266.700
Product width in
1.120
Product width mm
28.448