TRANSMISSION, 70360PV 41CC + FMTR 41CC-product-details

TRANSMISSION, 70360PV 41CC + FMTR 41CC

77122-RAH-02


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Product height in10.850
Product height mm275.590
Product length in17.350
Product length mm440.690
Product width in11.250