Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
774528
PLUG 3/8 BSP
774528
Where to buy
Export PDF
Tools
Add to comparison
774528
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.860
Product height mm
21.844
Product length in
0.660
Product length mm
16.764
Product width in
0.860
Product width mm
21.844