Product specifications
Characteristic | Value |
---|---|
Force at Test Length | 673,100 N |
Material | OTEVA 70 |
Number of active Coils | 3,70 PC |
Remarks | N/A |
Spring, Inside Diameter | 13,6200 mm |
Spring, Length Test | 21,9800 mm |
Spring, Length unloaded | 32,0000 mm |
Spring, Outside Diameter | 20,4200 mm |
Spring, Rate | 74,300 N/mm |
Spring, Type | HELICAL CO |
Standard Class Level | N/A |
Wire, Diameter | 3,4000 mm |
Wire, Form | ROUND |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |