SPRING-HELICAL COMP, 3.40x16.82x33.86
775122
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 671,000 N |
| Material | OTEVA 70 |
| Number of active Coils | 4,20 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 13,4200 mm |
| Spring, Length Test | 24,0100 mm |
| Spring, Length unloaded | 33,8600 mm |
| Spring, Outside Diameter | 20,2200 mm |
| Spring, Rate | 68,120 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 3,4000 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |