PUMP-VAR-DISPL CCW 90PV055
778928
Model code: 90L055-EA-1-NN-60-S-3-T1-C-02-EAB-38-38-24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
778928
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 3 | No Limiters |
| G: ENDCAP PORTS | 60 | 60 |
| H: CHARGING SYSTEM | C | C |
| J: AUXILARY MOUNTING PAD | NN | NN |
| K: CHARGE PRESSURE SETTING | 24 | 24 |
| L: INPUT SHAFT | T1 | T1 |
| M: CONTROLS | EA | EA |
| N: FILTRATION | S | S |
| P: HIGH PRESSURE REGULATION | 1 | |
| SERIES 90 PUMP TYPE | 90R055 | 20:20bar |
| T: CONTROL ORIFICES | 02 | |
| W: SPECIAL HARDWARE FEATURES | EAB | EAB |
| Y: HIGH PRESSURE SETTING A | 38 | 38 |
| Z: HIGH PRESSURE SETTING B | 38 | 38 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |