
PUMP-VAR-DISPL CW 90PV130
779157
Model code: 90R130-EA-1-AB-86-M-3-T4-F-04-GBA-35-35-20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps US, Series 90 piston pumps EMEA
Product specifications
Characteristic | Value | Description |
---|---|---|
S90P AUXMTG FOR SERVICE | AB | AB |
S90P CHARGING FOR SERVICE | F | F |
S90P CHRPRESS FOR SERVICE | 20 | 20 |
S90P CNTRORF FOR SERVICE | 04 | 04 |
S90P CONTROL FOR SERVICE | EA | EA |
S90P DISPLIM FOR SERVICE | 3 | 3 |
S90P ENDCAP FOR SERVICE | 86 | 86 |
S90P FILTRATION FOR SERVICE | M | M |
S90P HPPORTA FOR SERVICE | 35 | 35 |
S90P HPPORTB FOR SERVICE | 35 | 35 |
S90P PRESSREG FOR SERVICE | 1 | 1 |
S90P PRODUCT FOR SERVICE | 90R130 | 90R130 |
S90P SHAFT FOR SERVICE | T4 | |
S90P SHF FOR SERVICE | GBA | GBA |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |