PIN-PARALLEL, ISO8734 8m6x20 A ST
779272
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
779272
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | A |
| Material | ST |
| Pin, Diameter | 8,0000 mm |
| Pin, Length | 20,0000 mm |
| Pin, Tolerance Class | M6 |
| Remarks | N/A |
| Standard | DIN 6325 |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |