O-RING 13,00X 2,00-N-EPDM70/DIN3771/T3
780171
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Characteristic | N |
Material | EPDM70 |
O-Ring, Cross Section | 2,0000 mm |
O-Ring, Inside Diameter | 13,0000 mm |
Remarks | N/A |
Standard | N/A |
Standard Class Level | N/A |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |