Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Finish plating | NICKEL PLATING | Nickel plating |
| Item type | ADAPTER-TEE | Adapter-tee |
| Product material | BRASS | Brass |
| Thread sealant | NO | No |
| Thread size 1 | 3/8-24 UNF | 3/8-24 UNF |
| Thread size 2 | 3/8-24 UNF | 3/8-24 UNF |
| Thread size 3 | 3/8-24 UNF | 3/8-24 UNF |
| Tube outside diameter 1 IN | 0.390 | |
| Tube outside diameter 1 MM | 9.9 | |
| Tube outside diameter 2 IN | 0.390 | |
| Tube outside diameter 2 MM | 9.9 | |
| Tube outside diameter 3 IN | 0.390 | |
| Tube outside diameter 3 MM | 9.9 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975722947 |