Danfoss
78163-RAC-03
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
78163-RAC-03
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications | |
| Brand | Danfoss | |
| Configuration | Single | |
| Design type | None | |
| Displacement | 1.15 in³/rev | |
| Drive Shaft Seal Configuration | Single | |
| Feature | Easy-to-operate sealed systemDisplacements: 20cc to 49cc (1.22 to 3.00 cu in)Flexible for multiple applications | |
| Main Port Orientation | Radial | |
| Maximum Input Power | 15 kW | |
| Maximum Input Torque | 31 Nm | |
| Mounting Flange Location | Standard J744 | |
| Paint | None | |
| Peak Pressure Rating | 155 bar | |
| Product Height | 6.29 in | |
| Product Length/Depth | 18.22 in | |
| Product Type | Medium Duty Closed Circuit Pump | |
| Product Volume | 1031.434 in³ | |
| Product Weight | 60 lb | |
| Product Width | 9 in | |
| Rated speed - max | 3600 RPM | |
| Shaft rotation | Bi-Directional | |
| Sub-brand | None | |
| Trade Name | 70160 Series | |
| Type | Variable Displacement | |
| Working pressure - max | 86 bar |