O-RING 79,40X 3,10-N-NBR70/JISB2401
782839
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
782839
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N |
| Material | NBR70, JISB2401 |
| O-Ring, Cross Section | 3,1000 mm |
| O-Ring, Inside Diameter | 79,4000 mm |
| Remarks | N/A |
| Standard | N/A |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |