2.48 CID Back to Back Pi ston Pump w/oGP, ADDRA1KNLL21B01KNLL300JC000CFCB
78364-RBK-02
Model code: ADDRA1KNLL21B01KNLL300JC000CFCB
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 70160 and 70360 piston pumps
78364-RBK-02
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional functions | 0 | None |
| Aux port and bypass valve | B | 2x .750-16 UNF-2B SAE o-ring port, top, plugged (C1); bottom (C2); no bypass valve |
| Auxiliary mount features | C | Integral mount series "26" (RH rotation suction port bottom\LH rotation suction port top) with 11 tooth input |
| Auxiliary pump number | 000 | No auxiliary pump |
| Brand | DANFOSS | Danfoss |
| CODE TITLE | ADD | Dual manually variable displacement axial piston pump with SAE J744 flange 101-2 (2 bolt b) |
| Control shaft front | N | Right; 19.1 [.75] square shaft with bolt groove; 121.7 [4.79] from centerline to control shaft end |
| Control shaft rear | N | Right; 19.1 [.75] square shaft with bolt groove; 121.7 [4.79] from centerline to control shaft end |
| CPRV setting and routing | 0 | None |
| Design code | B | B |
| Displacement and RG kit front | 1 | 40.6 cm3/r [2.48 in3/r]; rotating kit- standard |
| Displacement and RG kit rear | 1 | 40.6 cm3/r [2.48 in3/r]; rotating kit- standard |
| Drain size and location front | 2 | 2x .750-16 UNF-2B SAE o-ring port, top, plugged (D1); bottom (D2) |
| Drain size and location rear | 3 | 2x .750-16 UNF-2B SAE o-ring port, top, plugged (D3); bottom, plugged (D4) |
| Flow rate gpm | 38.6 | |
| Flow rate LPM | 146.3 | |
| Identification | C | New Holland |
| Input shaft | A | 15 tooth external spline, 16/32 pitch, 24.981 [.9835] major diameter; 46 [1.81] shaft extension |
| Input shaft rotation | R | Right hand rotation (CW) |
| Main ports A and B | 1 | 4x 1.0625-12 UN-2B SAE o-ring ports; front ports top, rear ports bottom |
| Maximum output speed | 3600 | |
| Maximum temperature C | 107.00 | |
| Maximum temperature F | 225.00 | |
| Model Code 1 | ADDRA1KNLL21B01KNLL300JC000CFC | |
| Model Code 2 | B | |
| Mounting flange | 2-BOLT-B | 2-bolt-B |
| Note | FOR MORE INFO, CONTACT DANFOSS | For more info, contact Danfoss |
| Output torque lbf-in2 | 1381.5 | |
| Output torque Nm | 156.1 | |
| Paint | CF | Bright yellow, spec 209-13CF |
| Relief set front main port A | L | 241.3 bar [3500 lbf/in2] |
| Relief set front main port B | L | 241.3 bar [3500 lbf/in2] |
| Relief set rear main port A | L | 241.3 bar [3500 lbf/in2] |
| Relief set rear main port B | L | 241.3 bar [3500 lbf/in2] |
| Special features | 0J | Mounting holes, 4x .375-16 UNC-2B thd, 15.2 [.60] min full thd, 36.5 [1.438] between mounting holes; mounting bracket subassy(new holland) |
| Valve plate front | K | Type 9 |
| Valve plate rear | K | Type 9 |
| Working pressure bar | 241 | |
| Working pressure psi | 3500.00 |