DUAL MANUALLY VAR DISP AXIAL PISTON, ADDREBHMZZ41J0BHMZZ20ABF0000BAB
78364-RED-02
Model code: ADDREBHMZZ41J0BHMZZ20ABF0000BAB
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 70160 and 70360 piston pumps
78364-RED-02
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional functions | 0 | None |
| Aux port and bypass valve | J | 4x .750-16 UNF-2B SAE o-ring port, 2x top 2 plugged (C1); 2x bottom 1 plugged(C2); bypass valve port open, no bypass valve |
| Auxiliary mount features | F | [2 bolt B] SAE flange series 101-2 with 13 tooth 16/32 internal spline shaft accepts shaft extension 41.1 [1.62] |
| Auxiliary pump number | 000 | No auxiliary pump |
| Brand | DANFOSS | Danfoss |
| CODE TITLE | ADD | Dual manually variable displacement axial piston pump with SAE J744 flange 101-2 (2 bolt b) |
| Control shaft front | M | Left; 19.1 [.75] square shaft with bolt groove; 134.1 [5.28] from centerline to control shaft end |
| Control shaft rear | M | Left; 19.1 [.75] square shaft with bolt groove; 134.1 [5.28] from centerline to control shaft end |
| CPRV setting and routing | 0 | None |
| Design code | B | B |
| Displacement and RG kit front | B | 45.7 cm3/r [2.79 in3/r]; rotating kit- high strength |
| Displacement and RG kit rear | B | 45.7 cm3/r [2.79 in3/r]; rotating kit- high strength |
| Drain size and location front | 4 | 2x .750-16 UNF-2B SAE o-ring port, top (D1); bottom (D2) |
| Drain size and location rear | 2 | 2x .750-16 UNF-2B SAE o-ring port, top, plugged (D3); bottom (D4) |
| Flow rate gpm | 43.5 | |
| Flow rate LPM | 164.6 | |
| Identification | A | John Deere |
| Input shaft | E | 15 tooth external spline, 16/32 pitch, 24.981 [.9835] major diameter; 57.4 [2.26] shaft extension |
| Input shaft rotation | R | Right hand rotation (CW) |
| Main ports A and B | 1 | 4x 1.0625-12 UN-2B SAE o-ring ports; front ports top, rear ports bottom |
| Maximum output speed | 3600 | |
| Maximum temperature C | 107.00 | |
| Maximum temperature F | 225.00 | |
| Model Code 1 | ADDREBHMZZ41J0BHMZZ20ABF0000BA | |
| Model Code 2 | B | |
| Mounting flange | 2-BOLT-B | 2-bolt-B |
| Note | FOR MORE INFO, CONTACT DANFOSS | For more info, contact Danfoss |
| Output torque lbf-in2 | 2331.2 | |
| Output torque Nm | 263.4 | |
| Paint | 0B | Black per spec 209-13B |
| Relief set front main port A | Z | 362.0 bar [5250 lbf/in2] |
| Relief set front main port B | Z | 362.0 bar [5250 lbf/in2] |
| Relief set rear main port A | Z | 362.0 bar [5250 lbf/in2] |
| Relief set rear main port B | Z | 362.0 bar [5250 lbf/in2] |
| Special features | AB | Mounting holes, 4x .375-16 UNC-2B thd, 15.2 [.60] min full thd, RT side, 50.8 [2.000] between mounting holes; 2x .375-16 UNC-2Astud bolt, 12.7 [.50] long, LT side; spl ctrl shaft seal, spl bolts with loctite; high str rotating kit |
| Valve plate front | H | Type 8 |
| Valve plate rear | H | Type 8 |
| Working pressure bar | 362 | |
| Working pressure psi | 5250.00 |