RING-RTNG, INT DIN472 58.0x2.00
784140
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
784140
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application Diameter | 58,00 mm | |
| Characteristic | N/A | |
| Material | N/A | |
| Remarks | SEEGER | SEEGER |
| Retainer Application | INTERNAL | INTERNAL |
| Ring, Thickness | 2,00 mm | |
| Standard | DIN 472 | DIN 472 |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |