Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
78453-LBG
TANDEM PUMP ASY
78453-LBG
Tools
Add to comparison
Add to comparison
78453-LBG
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
6.470
Product height mm
164.338
Product length in
15.100
Product length mm
383.540
Product width in
7.000