SPRING-HELICAL-COMP 0.60x8.38x100.31
784629
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
784629
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 8,190 N |
| Material | SORTE D 17223 |
| Number of active Coils | 26,30 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 7,1800 mm |
| Spring, Length Test | 23,4900 mm |
| Spring, Length unloaded | 100,3100 mm |
| Spring, Outside Diameter | 8,3800 mm |
| Spring, Rate | 0,110 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 0,6000 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |