Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
786523
CENTERING WASHER
786523
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
786523
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.540
Product height mm
39.116
Product length in
0.110
Product length mm
2.794
Product width in
1.540
Product width mm
39.116