
MOTOR-VAR-DISPL 51MV080
786640
Model code: 51V080-R-C7-N-HS-A4-C-E-C5-NNN-039-AA-F3-17-24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
---|---|---|
F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
G: ENDCAP PORTS | R | R:side,SAE |
J: THRESHOLD / RANGE | C | C:12-30bar |
K: LOOP FLUSHING VALVE | F3 | F3:16.0 l/min,16bar |
L: INPUT SHAFT | C7 | C7:23T16/32pitch |
M: CONTROLS | HS | HS:hyd prop |
N: SERVO PRESSURE | A4 | A4:ext,PCOR A+B,w/o BPD |
P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
S: CONTROL RAMP | E | E:7bar |
SERIES 51 MOTOR TYPE | 51V080 | |
T: CONTROL ORIFICES | C5 | C5 |
V: THRESHOLD SETTING | 17 | 17:17bar |
W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
Y: MIN. DISPLACEMENT SETTING | 039 | 039:39ccm |
Z: PCOR SETTING | 24 | 24:240bar |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |