
PUMP-VAR-DISPL CCW 90PV130
786855
Model code: 90L130-EA-1-NN-80-L-3-F1-F-03-GBA-35-35-20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA
Product specifications
Characteristic | Value | Description |
---|---|---|
S90P AUXMTG FOR SERVICE | NN | NN |
S90P CHARGING FOR SERVICE | F | F |
S90P CHRPRESS FOR SERVICE | 20 | 20 |
S90P CNTRORF FOR SERVICE | 03 | 03 |
S90P CONTROL FOR SERVICE | EA | EA |
S90P DISPLIM FOR SERVICE | 3 | 3 |
S90P ENDCAP FOR SERVICE | 80 | 80 |
S90P FILTRATION FOR SERVICE | L | L |
S90P HPPORTA FOR SERVICE | 35 | 35 |
S90P HPPORTB FOR SERVICE | 35 | 35 |
S90P PRESSREG FOR SERVICE | 1 | 1 |
S90P PRODUCT FOR SERVICE | 90L130 | 90L130 |
S90P SHAFT FOR SERVICE | F1 | F1 |
S90P SHF FOR SERVICE | GBA | GBA |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |