O-RING
787424
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
787424
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N |
| Material | NBR70, D-HMS-100 |
| O-Ring, Cross Section | 2,4000 mm |
| O-Ring, Inside Diameter | 30,3000 mm |
| Remarks | N/A |
| Standard | N/A |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |