PUMP-VAR-DISPL CW 90PV100
789149
Model code: 90R100-NA-1-AB-60-L-3-C7-E-03-GBA-42-42-24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
789149
Product specifications
Characteristic | Value | Description |
|---|---|---|
| S90P AUXMTG FOR SERVICE | AB | AB |
| S90P CHARGING FOR SERVICE | E | E |
| S90P CHRPRESS FOR SERVICE | 24 | 24 |
| S90P CNTRORF FOR SERVICE | 03 | 03 |
| S90P CONTROL FOR SERVICE | NA | |
| S90P DISPLIM FOR SERVICE | 3 | 3 |
| S90P ENDCAP FOR SERVICE | 60 | 60 |
| S90P FILTRATION FOR SERVICE | L | L |
| S90P HPPORTA FOR SERVICE | 42 | 42 |
| S90P HPPORTB FOR SERVICE | 42 | 42 |
| S90P PRESSREG FOR SERVICE | 1 | 1 |
| S90P PRODUCT FOR SERVICE | 90R100 | |
| S90P SHAFT FOR SERVICE | C7 | C7 |
| S90P SHF FOR SERVICE | GBA | GBA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |