O-RING, DHMS101 29.87x1.78 N-NBR90
789222
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Characteristic | N |
Material | NBR90, D-HMS-101 |
O-Ring, Cross Section | 1,7800 mm |
O-Ring, Inside Diameter | 29,8700 mm |
Remarks | N/A |
Standard | N/A |
Standard Class Level | N/A |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |