Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WEATHERHEAD BY DANFOSS | Weatherhead by Danfoss |
| Catalog Item | 7896X4-BG | |
| End size 1 | -4 | -4 |
| Finish plating | ZINC | Zinc |
| Hex size 1 IN | 0.433 | |
| Hex size 1 MM | 11.0 | |
| Item type | NUT | Nut |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 7896 | 7896 |
| Thread sealant | NO | No |
| Thread size 1 | 7/16-24 UN | 7/16-24 UN |
