
Synflex by Danfoss
7903-06V46
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
7903-06V46
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | Hydraulic system service with petroleum and water-based fluids and general industrial service |
| Brand | Synflex by Danfoss |
| Construction style | Crimp |
| End gender 1 | Female |
| End Size 1 | 3/8 IN |
| End type 1 | BSPP |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | Zinc; Clear Trivalent Chromate |
| Hex Size 1 | .87 in |
| Hex Size 2 | .87 in |
| Hose cut-off factor | 1.56 in |
| Inside diameter | .28 in |
| Item type | Fitting Assembly |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Width | 6.75 in |
| Product Height | 1.01 in |
| Product Length/Depth | 2.87 in |
| Product material | Carbon steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 2.522 in³ |
| Product Width | .87 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | G 3/8-19 |
| Trade Name | 7903 Series |
| UPC | 815628021371 |