Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Finish plating | Nickel plating |
| Item type | Adapter-tee |
| Product material | Brass |
| Thread sealant | No |
| Thread size 3 | 3/8-24 UNF |
| Tube outside diameter 1 IN | 0.510 |
| Tube outside diameter 1 MM | 13.0 |
| Tube outside diameter 2 IN | 0.180 |
| Tube outside diameter 2 MM | 4.6 |
| Tube outside diameter 3 IN | 0.250 |
| Tube outside diameter 3 MM | 6.4 |