Synflex by Danfoss
790H-06V06
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FJ3383-0606S
790H-06V06
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Synflex by Danfoss | |
| Compatible hose ID | .375 in | |
| Compatible hoses | High Pressure Hose | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End Size 1 | 3/8 IN | |
| End type 1 | BSPP | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Zinc; Clear Trivalent Chromate | |
| Hex Size 1 | .87 in | |
| Hex Size 2 | .87 in | |
| Hose cut-off factor | 1.56 in | |
| Hose dash size | -6 | |
| Inside diameter | .28 in | |
| Item type | Fitting Assembly | |
| Outside diameter | .938 in | |
| Product Diameter | .938 in | |
| Product Height | .938 in | |
| Product Length/Depth | 2.87 in | |
| Product material | Carbon steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 2.525 in³ | |
| Product Width | .938 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 3/8-19 | |
| Trade Name | 790H Series |