DRUCKFEDER 2,87X 11,60X 79,00 n=17,6
791053
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Force at Test Length | N/A |
Material | N/A |
Number of active Coils | 17,60 PC |
Remarks | N/A |
Spring, Inside Diameter | 8,7300 mm |
Spring, Length Test | N/A |
Spring, Length unloaded | 79,0000 mm |
Spring, Outside Diameter | 14,4700 mm |
Spring, Rate | 28,170 N/mm |
Spring, Type | HELICAL CO |
Standard Class Level | N/A |
Wire, Diameter | 2,8700 mm |
Wire, Form | ROUND |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |