Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | SPOOL | Spool |
| Product height in | | 0.940 |
| Product height mm | | 23.876 |
| Product length in | | 5.760 |
| Product length mm | | 146.304 |
| Product width in | | 0.940 |
| Product width mm | | 23.876 |