PUMP-VAR-DISPL CCW 90PV042
793430
Model code: 90L042-CA-1-BC-86-M-D-C3-B-00-DAB-42-42-20-D013
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
---|---|---|
S90P AUXMTG FOR SERVICE | BC | BC |
S90P CHARGING FOR SERVICE | B | B |
S90P CHRPRESS FOR SERVICE | 20 | 20 |
S90P CNTRORF FOR SERVICE | 00 | 00 |
S90P CONTROL FOR SERVICE | CA | |
S90P DATA FOR SERVICE | D013 | |
S90P DISPLIM FOR SERVICE | D | |
S90P ENDCAP FOR SERVICE | 86 | 86 |
S90P FILTRATION FOR SERVICE | M | M |
S90P HPPORTA FOR SERVICE | 42 | 42 |
S90P HPPORTB FOR SERVICE | 42 | 42 |
S90P PRESSREG FOR SERVICE | 1 | 1 |
S90P PRODUCT FOR SERVICE | 90L042 | 90L042 |
S90P SHAFT FOR SERVICE | C3 | C3 |
S90P SHF FOR SERVICE | DAB |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |