PIN-PARALLEL, ISO8734 10m6x24 A ST
794156
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Characteristic | A |
Material | ST |
Pin, Diameter | 10,0000 mm |
Pin, Length | 24,0000 mm |
Pin, Tolerance Class | M6 |
Remarks | N/A |
Standard | DIN 6325 |
Standard Class Level | N/A |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |