Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.060 | |
| A dimension MM | 52.324 | |
| Angle shape | STRAIGHT | Straight |
| Brand | SYNFLEX BY DANFOSS | Synflex by Danfoss |
| Catalog Item | 7980-03BM10 | |
| End size 1 | -10 | -10 |
| End Type 1 | BANJO DIN 7642 FORM B, L.D. | Banjo DIN 7642 Form B, L.D. |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.000 | |
| Hose cut off factor MM | 25.400 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.103 | |
| Inside diameter MM | 2.620 | |
| Product height in | 0.394 | |
| Product length in | 2.394 | |
| Product length mm | 60.800 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.670 | |
| Product width mm | 17.018 | |
| Series | 903 | 903 |
| Thread sealant | NO | No |