Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.400 | |
| A dimension MM | 60.960 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.680 | |
| Backup hex size MM | 17.000 | |
| Brand | SYNFLEX BY DANFOSS | Synflex by Danfoss |
| Catalog Item | 7980-04B04-D | |
| End connection hex size IN | 0.680 | |
| End size 1 | -4 | -4 |
| End Type 1 | FEMALE BSP 60 CONE | Female BSP 60 cone |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 0.985 | |
| Hose cut off factor MM | 25.019 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.153 | |
| Inside diameter MM | 3.886 | |
| Product height in | 0.669 | |
| Product height mm | 16.993 | |
| Product length in | 2.240 | |
| Product length mm | 56.896 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 0.669 | |
| Product width mm | 16.993 | |
| Series | 903 | 903 |
| Thread sealant | NO | No |