Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.378 | |
| A dimension MM | 60.400 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 0.680 | |
| Backup hex size MM | 17.000 | |
| Brand | SYNFLEX BY DANFOSS | Synflex by Danfoss |
| Catalog Item | 7980-04N08-100 | |
| Drop dimension IN | 1.339 | |
| Drop dimension MM | 34.01 | |
| End connection hex size IN | 0.680 | |
| End size 1 | -8 | -8 |
| End Type 1 | BRAZE TYPE | Braze Type |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.290 | |
| Hose cut off factor MM | 32.766 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.160 | |
| Inside diameter MM | 4.064 | |
| Product height in | 1.339 | |
| Product height mm | 34.011 | |
| Product length in | 2.378 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.669 | |
| Product width mm | 16.993 | |
| Series | 903 | 903 |
| Thread sealant | NO | No |
| Tube OD 1 IN | 8.000 |