Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.650 | |
| A dimension MM | 67.310 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.680 | |
| Backup hex size MM | 17.000 | |
| Brand | SYNFLEX BY DANFOSS | Synflex by Danfoss |
| Catalog Item | 7980-04N08-D | |
| End connection hex size IN | 0.680 | |
| End size 1 | -8 | -8 |
| End type 1 | STANDPIPE MILLIMETRIQUE | Standpipe Millimetrique |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.395 | |
| Hose cut off factor MM | 35.433 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.153 | |
| Inside diameter MM | 3.886 | |
| Product height in | 0.669 | |
| Product height mm | 16.993 | |
| Product length in | 2.650 | |
| Product length mm | 67.310 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 0.669 | |
| Product width mm | 16.993 | |
| Series | 903 | 903 |
| Thread sealant | NO | No |