Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.560 | |
| A dimension MM | 65.024 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | SYNFLEX BY DANFOSS | Synflex by Danfoss |
| Catalog Item | 7980-04N10-101 | |
| Drop dimension IN | 1.500 | |
| Drop dimension MM | 38.10 | |
| End size 1 | -10 | -10 |
| End type 1 | STANDPIPE INCH | Standpipe inch |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.250 | |
| Hose cut off factor MM | 31.750 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.160 | |
| Inside diameter MM | 4.064 | |
| Product height in | 1.500 | |
| Product height mm | 38.100 | |
| Product length in | 2.560 | |
| Product length mm | 65.024 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.705 | |
| Product width mm | 17.907 | |
| Series | 903 | 903 |
| Thread sealant | NO | No |