Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.789 | |
| A dimension MM | 96.241 | |
| Angle shape | STRAIGHT | Straight |
| Brand | SYNFLEX BY DANFOSS | Synflex by Danfoss |
| Catalog Item | 7980-04N10-101NS | |
| End size 1 | -10 | -10 |
| End type 1 | STANDPIPE INCH | Standpipe inch |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.564 | |
| Hose cut off factor MM | 65.125 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.153 | |
| Inside diameter MM | 3.886 | |
| Product length in | 3.789 | |
| Product length mm | 96.241 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.705 | |
| Product width mm | 17.907 | |
| Series | 903 | 903 |
| Thread sealant | NO | No |